??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22600.0012 Seating Element
HELP_VARIABLE
Company
Halder
Description
EH 22600. - Seating Elements, with plastic contact surface, orienting
Bill of material
22600.0012 Seating Element
BESTNR
Ref. No.
22600.0012
ROT
α
°
D1
Thread
M12
L1
±1
84.4 mm
D2
16.8 mm
L2
12.0 mm
L3
64.3 mm
L4
6.0 mm
SW1
9.0 mm
SW2
6.0 mm
SW3
19 mm
TEMP1
Temperature min.
-60 °C
TEMP2
Temperature max.
250 °C
G
Weight
74 g
Embedded user actions